IESNA:LM-63-2002
[TEST]P941170
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-830-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27280
TILT=NONE
104 -1 1 37 11 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2488.5 2472.9 2440.3 2411.9 2404.8 2407.7 2416.2 2431.8 2445.9 2450.2
2451.6 2472.9 2516.8 2589.2 2709.7 2879.8 3086.9 3336.4 3655.5 4035.5
4466.5 4994 5633.5 6360.9 7143.6 7984.4 8791.2 9167 8616.8 6658.6
3622.8 1022.3 313.4 185.8 106.3 44 0
2488.5 2480 2445.9 2417.6 2410.5 2411.9 2420.4 2436 2448.8 2453
2455.9 2478.6 2521.1 2597.7 2715.4 2886.9 3096.8 3347.8 3675.3 4055.3
4500.5 5043.6 5708.6 6420.4 7217.3 8079.4 8869.2 9209.5 8530.3 6509.8
3454.1 958.5 303.4 170.2 99.3 39.7 0
2488.5 2477.1 2444.5 2414.8 2402 2403.4 2407.7 2416.2 2421.8 2427.5
2436 2460.1 2505.5 2577.8 2696.9 2854.3 3055.7 3293.9 3601.6 3977.3
4446.7 5033.7 5722.8 6488.5 7282.5 8124.8 8920.3 9334.3 8830.9 7031.6
4174.4 1539.9 411.2 204.2 120.5 46.8 0
2488.5 2471.5 2440.3 2407.7 2390.6 2386.4 2389.2 2390.6 2390.6 2400.6
2414.8 2441.7 2487.1 2558 2660.1 2810.4 3010.3 3254.2 3561.9 3936.2
4443.8 5050.7 5824.9 6696.9 7590.2 8466.5 9284.7 9746.9 9491.7 8161.7
5603.7 2711.1 816.7 297.8 144.6 45.4 0
2488.5 2471.5 2441.7 2407.7 2386.4 2382.1 2385 2385 2385 2396.3
2421.8 2445.9 2484.2 2545.2 2637.4 2776.3 2977.7 3228.7 3537.8 3931.9
4452.3 5145.7 6040.4 7099.6 8188.6 9164.1 9951.1 10450.2 10509.8 9829.2
7838.4 4714.7 2002.1 510.5 171.6 39.7 0
2488.5 2467.2 2437.4 2403.4 2380.7 2376.5 2380.7 2386.4 2386.4 2397.7
2424.7 2444.5 2474.3 2539.5 2637.4 2776.3 2972 3228.7 3543.4 3958.9
4502 5247.8 6248.9 7469.7 8709 9785.2 10573.6 11160.6 11520.8 11291.1
9786.6 6871.3 3291 1033.7 219.8 51 0
2488.5 2471.5 2440.3 2404.8 2382.1 2376.5 2379.3 2385 2385 2396.3
2421.8 2448.8 2487.1 2549.5 2645.9 2787.7 2986.2 3235.7 3547.7 3941.9
4462.3 5157 6056 7099.6 8177.3 9174.1 9996.5 10569.3 10645.9 9897.2
8018.5 4896.1 1924.1 496.3 143.2 38.3 0
2488.5 2474.3 2444.5 2409.1 2386.4 2380.7 2385 2389.2 2393.5 2404.8
2423.3 2453 2501.2 2573.6 2677.1 2820.3 3023 3269.8 3577.5 3963.1
4473.6 5117.3 5895.8 6745.1 7614.3 8492 9324.4 9790.9 9471.8 8225.5
5763.9 2770.7 826.7 310.5 147.5 45.4 0
2488.5 2478.6 2447.4 2413.3 2394.9 2392.1 2397.7 2409.1 2419 2428.9
2441.7 2467.2 2516.8 2594.8 2711.1 2871.3 3071.3 3313.7 3617.2 3984.4
4449.5 5026.6 5703 6441.7 7213.1 8046.8 8866.4 9279 8845.1 7356.3
4648 1826.3 523.2 249.6 133.3 53.9 0
2488.5 2481.4 2448.8 2414.8 2399.2 2397.7 2407.7 2427.5 2444.5 2454.5
2464.4 2489.9 2536.7 2616.1 2738 2909.6 3119.5 3373.3 3685.2 4062.4
4499.1 5042.2 5667.5 6369.4 7115.2 7941.9 8728.8 9038 8453.8 6562.2
3595.9 1083.3 330.4 167.3 89.3 35.4 0
2488.5 2480 2448.8 2414.8 2399.2 2399.2 2409.1 2427.5 2445.9 2454.5
2463 2484.2 2532.4 2607.6 2728.1 2895.4 3103.9 3369 3682.4 4039.7
4469.3 4989.7 5612.2 6318.3 7030.1 7856.8 8660.8 9040.8 8547.3 6759.3
3829.9 1203.8 348.8 181.5 93.6 32.6 0
